SWP-630/S

316 S/S WIRE PULL - SWP-630/S

Product Specifications
Material
316 Stainless Steel
Finish
Stain
Weight of Item (g)
71
Length or Depth of Item when closed (mm)
84.2
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
8
Width of Item (in)
0.375
CC Length (mm)
76.2
CC Length (in)
3
Bar Diameter (mm)
8
Bar Diameter (in)
0.3125
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#8-32 X 1
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

316 S/S WIRE PULL - SWP-696/S

$7.50
316 S/S WIRE PULL - SWP-640/S

$8.90
316 S/S WIRE PULL - SWP-635/S

$7.10
316 S/S WIRE PULL - SWF-660

$10.50
316 S/S WIRE PULL - SWF-6120

$17.30