ITEM NO. | DSI-4020-150 |
Weight | 240 g |
Dimensions | 65 × 150 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Apr |
Bar Diameter (mm) | 6 |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
150 mm | 65 mm | 6 mm | 240 g |
Components
Component | Material | Finish |