ITEM NO. | DSI-4040-85 |
Weight | 75 g |
Dimensions | 50 × 85 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 01-Apr |
Bar Diameter (mm) | 6 |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 50 mm | 6 mm | 70 g |
Components
Component | Material | Finish |