Product Specifications
Material
304 Stainless Steel, Polyamide
Finish
Plain
Weight of Item (g)
1860
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
836
Length or Depth of Item when open (in)
32.9375
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg/pr)
90
Load Capacity (lbs/pr)
198
Slide Length (mm)
400
Slide Length (in)
15.75
Travel Length (mm)
436
Travel Length (in)
17.1875
Profile Width (mm)
27
Profile Width (in)
1.0625
Profile Height (mm)
45
Profile Height (in)
1.75
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm and 4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files