TSS-3-300

S/S DRAWER SLIDE - TSS-3-300

Product Specifications
Material
304 Stainless Steel, Polyamide
Finish
Plain
Weight of Item (g)
1380
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
636
Length or Depth of Item when open (in)
25.0625
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg/pr)
95
Load Capacity (lbs/pr)
209
Slide Length (mm)
300
Slide Length (in)
11.8125
Travel Length (mm)
336
Travel Length (in)
13.25
Profile Width (mm)
27
Profile Width (in)
1.0625
Profile Height (mm)
45
Profile Height (in)
1.75
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm and 4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files
2d/3d files

Related Products

S/S DRAWER SLIDE - TSS-3-400

$214.00
S/S DRAWER SLIDE - TSS-3-1000

$515.80
S/S DRAWER SLIDE - TSS-3-800

$428.00
S/S DRAWER SLIDE - TSS-3-600

$334.80
S/S DRAWER SLIDE - TSS-3-500

$263.40