5302-500STAINLESS STEEL SLIDES
SKU: 5302-500
Categories: Architectural, Full Extension Drawer Slides, Industrial
Tags: 5302-500, 5302500
Description
• Full extension drawer slide
• Positive stop
• Non handed
• Hold in detent
• Sold by each
• Mount with M5 Flat head screws
Specs
ITEM NO. | 5302-500 |
Weight | 1430 g |
Dimensions | 500 × 19 × 53 mm |
All-Stainless Steel | Yes |
Friction Brake Stop | No |
Front Disconnect | No |
Full Extension | Yes |
Hold-in Detent | Yes |
Hold-out Detent | No |
Load Capacity (kg/pair) | 92 |
Load Capacity (lbs/pair) | 201 |
Non-Handed | Yes |
Positive Catch | No |
Positive Lock | No |
Positive Stop | Yes |
Quick Disconnect | No |
Side-mount | Yes |
Soft Close | No |
Undermount | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,032 mm | 19 mm | 53 mm | 1,430 g |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | Plain |
Inner Rail | 304 Stainless Steel | Plain |
Intermediate Member | 304 Stainless Steel | Plain |
Retainer | 304 Stainless Steel | Plain |
Ball Bearings | 304 Stainless Steel | Plain |
Detent | Rubber | Black |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!