5302-400

SUS THREE MEMBER (16") SLIDE - 5302-400

Product Description
  • Full extension drawer slide
  • Positive Stop
  • Non Handed
  • Hold in detent
  • Sold by each
  • Mount with M5 Flat head screws
Product Specifications
Material
304 Stainless Steel, Rubber
Finish
Plain
Weight of Item (g)
1157
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
833
Length or Depth of Item when open (in)
32.8125
Height of Item (mm)
53
Height of Item (in)
2.125
Width of Item (mm)
19
Width of Item (in)
0.75
Load Capacity (kg/pr)
99
Load Capacity (lbs/pr)
218
Slide Length (mm)
400
Slide Length (in)
15.748031496063
Travel Length (mm)
433
Travel Length (in)
17.0472440944882
Profile Width (mm)
19
Profile Width (in)
0.748031496062992
Profile Height (mm)
53
Profile Height (in)
2.08661417322835
Mounting Type
Side Mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or # 10 Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SUS THREE MEMBER (22") SLIDE - 5302-550

$307.00
SUS THREE MEMBER (24") SLIDE - 5302-600

$332.00
SUS THREE MEMBER (18") SLIDE - 5302-450

$254.00
SUS THREE MEMBER (14") SLIDE - 5302-350

$198.00
SUS THREE MEMBER (30") SLIDE - 5302-750

$426.00