STAINLESS STEEL SLIDES
ESR-2021-350STAINLESS STEEL SLIDES
SKU: ESR-2021-350
Categories: 3/4 Extension Drawer Slides, Architectural, Industrial
Tags: ESR-2021-350, ESR2021350
Description
• 3/4 extension
• Positive stop
• Non-handed
• Requires #4 or M3 pan head screw.
• Sold by each
Applications
Specs
ITEM NO. | ESR-2021-350 |
Weight | 204 g |
Dimensions | 350 × 8 × 20 mm |
Load Capacity (kg/pair) | 16 |
Load Capacity (lbs/pair) | 35 |
Non-Handed | Yes |
Positive Stop | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
594 mm | 8 mm | 20 mm |
Components
Component | Material | Finish |
Outer Rail | 304 Stainless Steel | Plain |
Inner Rail | 304 Stainless Steel | Plain |
Retainer | 304 Stainless Steel | Plain |
Balls | 304 Stainless Steel |
Videos
No videos yet!