DSI-4257-45STAINLESS STEEL POCKET DOOR HANDLE
Description
• Contemporary handle design that can be accessed from the front, back, or edge of pocket door
• Requires adhesive for installation (such as 2-part epoxy, not supplied)
ITEM NO. | DSI-4257-45 |
Weight | 625 g |
Dimensions | 45 × 200 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
Components
Component | Material | Finish |
Handle Body | Stainless Steel | Satin |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!