ITEM NO. | DSI-4254-100-35 |
Weight | 293 g |
Dimensions | 35 × 100 mm |
Back-to-Back Option | No |
Bar Shape | Rectangle |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 60 mm | 100 mm |
Components
Component | Material | Finish |