ITEM NO. | DIH-096 |
Weight | 57 g |
Dimensions | 110 × 14 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Sep-16 |
Bar Diameter (mm) | 14 |
Bar Shape | Round |
CC Length (Inch) | 3-25/32 |
CC Length (mm) | 96 |
Design Feature | Mitered Corner Bar Pull |
Internal Height (mm) | 21 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 mm | 14 mm | 35 mm | 57 g |
Components
Component | Material | Finish |