Product Description
- 39 grade stainless steel handles for corrosion resistance
- Contemporary design for modern or minimalist style cabinetry
- Includes 1" screws - please contact us at the time of order if longer screws are required
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
189
Length or Depth of Item when open (mm)
35
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
606
Width of Item (in)
23.875
CC Length (mm)
592
CC Length (in)
23.3125
Handle Depth (mm)
35
Handle Depth (in)
1.375
Bar Diameter (mm)
14
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files