Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
18
Load Capacity (lbs/pr)
39.6
Carriage Length (mm)
28
Carriage Length (in)
1.125
Rail Length (mm)
80
Rail Length (in)
3.125
Rail Width (mm)
5.2
Rail Width (in)
0.1875
Mounting Type
Side Mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files