ITEM NO. | ADWS40-10-50 |
Weight | 95 g |
Dimensions | 40 × 40 × 70 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 40 mm | 70 mm | 95 g |
Components
Component | Material | Finish |
Bolt | 304 Stainless Steel | Polished |
Cover | 304 Stainless Steel | Polished |
Base | Chloroprene Rubber | Black |
Washer | Polyamide |