ITEM NO. | ADPS37-10-50 |
Weight | 78 g |
Dimensions | 37 × 37 × 67.5 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
37 mm | 37 mm | 67.5 mm | 78 g |
Components
Component | Material | Finish |
• Nut on bottom of glide allows easy installation and height adjustment with socket wrench
ITEM NO. | ADPS37-10-50 |
Weight | 78 g |
Dimensions | 37 × 37 × 67.5 mm |
Automatic Height Adjustment | No |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
37 mm | 37 mm | 67.5 mm | 78 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)