ADCS60-20-180

SS GLIDE - ADCS60-20-180

Product Description
  • Nut on bottom of glide allows easy installation and height adjustment with socket wrench
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
210
Height of Item (in)
8.3125
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
880
Load Capacity (lbs)
1938
Automatic Height Adjustment
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M20 x 2.5
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products