Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
140
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
51.5
Height of Item (in)
2.0625
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
400
Load Capacity (lbs)
881
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M12 x 1.75
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files