EY-207

SUS KNOB - EY-207

Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
11
Length or Depth of Item when open (mm)
25
Length or Depth of Item when open (in)
1
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
11
Width of Item (in)
0.4375
Diameter (mm)
11
Diameter (in)
.4375
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products