EY-301/25

STAINLESS STEEL KNOB - EY-301/25

Product Specifications
Material
34 Stainless Steel
Finish
Satin
Weight of Item (g)
15
Length or Depth of Item when open (mm)
3
Length or Depth of Item when open (in)
0.125
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
25
Width of Item (in)
1
Diameter (mm)
25
Diameter (in)
1
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL KNOB - EY-301/15

$4.80
STAINLESS STEEL KNOB - EY-301/30

$15.30
STAINLESS STEEL KNOB - EY-301/20

$8.00
STAINLESS STEEL KNOB - EY-301/10

$3.30