ITEM NO. | DSI-120-512 |
Weight | 992 g |
Dimensions | 40 × 518 × 30 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | 1-3/16 X 1/4 |
Bar Diameter (mm) | 30 X 6 |
Bar Shape | Rectangle |
CC Length (Inch) | 20-05-1932 |
CC Length (mm) | 512 |
Internal Height (mm) | 34 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
518 mm | 30 mm | 40 mm | 992 g |
Components
Component | Material | Finish |