Product Description
- Automatically locks when fully opened, depress lever to release
- Bracket can be used without the need for hinges
WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
304 Stainless Steel
Finish
Electropolished
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.417
Length or Depth of Item when open (mm)
318.5
Length or Depth of Item when open (in)
12.539
Height of Item (mm)
171
Height of Item (in)
6.732
Width of Item (mm)
36
Width of Item (in)
1.417
Load Capacity (kg)
100
Load Capacity (lbs)
220
Alternative Load Capacity (kg)
200
Alternative Load Capacity (lbs)
440
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5X16(3pcs) , M5X35(3pcs)
Fasteners Type
,TRUSS TAPPING SCREWS
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 223
Is RoHS Compliant
RoHS 3
Product Videos
Downloadable Files