DSI-350-128EDGE PULL
Description
• Back surface-mount edge pull
• Easy to grip tab
• Made of high-quality stainless steel for corrosion resistance
ITEM NO. | DSI-350-128 |
Weight | 110 g |
Dimensions | 160 × 20.4 mm |
Back-to-Back Option | No |
Design Feature | Back surface-mount |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
160 mm | 40 mm | 20.4 mm | 110 g |
Components
Component | Material | Finish |
Handle Body | AISI 304 Stainless Steel | Satin |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!