ITEM NO. | GH-34/0/S-P |
Weight | 15 g |
Dimensions | 21 × 32 × 38.5 mm |
Holes | 2 |
Knuckles | 3 |
Load Capacity (kg/pair) | 4 |
Load Capacity (lbs/pair) | 8.8 |
Max. Door Height (inch) | 27-09-2016 |
Max. Door Height (mm) | 700 |
Max. Door Thickness (mm) | 6 |
Max. Door Width (inch) | 17/03/2004 |
Max. Door Width (mm) | 450 |
Min. Door Thickness (mm) | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32 mm | 21 mm | 38.5 mm | 15 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Arm | 304 Stainless Steel | Plain |
Hinge Pin | 304 Stainless Steel | Plain |
Plate | Aluminum | Anodized |
Washer | PVC | Clear |
Screw | 304 Stainless Steel | Plain |