BSS3-240

SPRING LOADED BARREL BOLT - BSS3-240

Product Description
  • Knob springs back into sleeve to keep bolt in locked or unlocked position
  • Extra sleeves for locking offers flexibility in application
  • Designed for application where longer throw is needed
  • Supplied with mortise and surface strike.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
320
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
330
Width of Item (in)
13
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL BARREL BOLT SPRING LOAD - BSS-240

$62.60
SPRING LOADED BARREL BOLT - BSS2-90

$46.10
SPRING LOADED BARREL BOLT - BSS2-150

$60.40
STAINLESS STEEL BARREL BOLT - BS-240

$33.00
STAINLESS STEEL BARREL BOLT WITH SPRING - BLS-90

$40.60