ITEM NO. | JDA-120-30A |
Weight | 275 g |
Dimensions | 101 × 16 × 120 mm |
Holes | 8 |
Knuckles | 8 |
Max. Door Thickness (inch) | 01-03-2016 |
Max. Door Thickness (mm) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
101 mm | 16 mm | 120 mm | 275 g |
Components
Component | Material | Finish |