Product Description
- Spring loaded for self closing
- Adjustable spring tension.
- Successfully passed 5, open/close private cycle tests.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
540
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
180
Height of Item (in)
7.125
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Load Capacity (kg/3 ea)
60
Load Capacity (lbs/3 ea)
132
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files
2d/3d files