CHC-S26DN

SPLIT CABLE GROMMET (NICKEL) - CHC-S26DN

Product Description
    • Opening that can easily be split apart to accept larger plugs or connector.
    • The CHC series provides grommet openings that securely fit your cable size needs.

    • High-end metal solution (zinc die casting) for greater durability than plastic grommets.

    • CHC-S22 and CHC-S26 come with a guide that helps keep the parts aligned when being reassembled.

    • Larger split cable grommet LS-5S-S is also available.

    Cable Diameter

    • CHC-S18: 1/2"~9/16" (12~14 mm) (LAN cable and RJ45 connector).

    • CHC-S22: 9/16"~11/16" (15~18 mm) (USB cable).

    • CHC-S26: 11/16"~7/8" (18~22 mm) (HDMI cable).

    *Please check with actual cables before use.

Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
16
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
26
Width of Item (in)
1.0625
Round Bore Dimensions (mm)
22
Round Bore Dimensions (in)
0.875
Bore Dimensions Height (mm)
22
Bore Dimensions Height (in)
0.875
Bore Dimensions Width (mm)
22
Bore Dimensions Width (in)
0.875
Diameter (mm)
18
Diameter (in)
0.6875
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
16
Min. Panel Thickness (in)
0.625
Shape
Round
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SPLIT CABLE GROMMET (NICKEL) - CHC-S22DN

$8.20
SPLIT CABLE GROMMET (NICKEL) - CHC-S18DN

$5.80
SPLIT CABLE GROMMET - CHC-S18BL

$6.20
SPLIT CABLE GROMMET (GOLD PLATING) - CHC-S26GC

$9.90
SPLIT CABLE GROMMET (BLACK) - CHC-S22BL

$8.60