LAD-DP2

SPACER 30~40MM - LAD-DP2

Product Description
  • Optional spacer for LAD-ST
Product Specifications
Material
Plastic (POM)
Finish
Gray
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
86
Width of Item (in)
3.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

OLYMPIA SPACER - 360-DP2-P4

$1.00
OLYMPIA SPACER - 360-DP2-P6

$1.00