HG-JHWG70

Soft-Close Dampening Hinge - HG-JHWG70

MSRP:
$52.80 USD
(No reviews yet) Write a Review
HG-JHWG70

Soft-Close Dampening Hinge - HG-JHWG70

MSRP:
$52.80 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Soft-Close damper keeps lid from slamming shut
  • Surface mount type
  • Two different damper direction available for various application
  • Operating temperature: 0~40?C (32~104?F)
  • Operating angle: 115?/Dead angle 5?
  •  WARNING: This product can expose you to chemicals including carbon black, which is known to the State of California to cause cancer. For more information go to www.P65WARNINGs.ca.gov.  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
PBT Plastic
Finish
Dark Grey
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
72
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
115
Width of Item (in)
4.5625
Max. Torque (kgf-cm/ea)
71.4
Max. Torque (lbs-in/ea)
62.118
Min. Torque (kgf-cm/ea)
51
Min. Torque (lbs-in/ea)
44.37
Mounting Type
Surface Mount
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Dampening Direction
Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
 
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Soft-Close Dampening Hinge  - HG-JHWG50

$52.80
Soft-Close Dampening Hinge  - HG-JHM16-50

$44.80
Soft-Close Dampening Hinge  - HG-JH14-50

$154.10
Soft-Close Dampening Hinge  - HG-JHM16-34

$43.50
Soft-Close Dampening Hinge  - HG-JHM20-80

$59.20