FDS-0259SLIDING DOOR ROLLER

Description

• Smooth and quiet movement with plastic rollers

Specs
ITEM NO.FDS-0259
Weight 15 g
Dimensions 11 × 60 × 25 mm
Door Min. Thickness (mm)

11

Overall Length (mm) Width (mm) Height (mm) Weight (g)
60 mm 11 mm 25 mm 15 g

Components

Component Material Finish
Bracket 304 Stainless Steel Plain
Pin 304 Stainless Steel Plain
Wheel Polyacetal White
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads