ITEM NO. | FL4-35 |
Weight | 32 g |
Dimensions | 12.8 × 47 × 32 mm |
Includes Strike Plate | yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
35 mm | 32 mm | 12.8 mm | 32 g |
Components
Component | Material | Finish |