ITEM NO. | XL-US01-S200 |
Dimensions | 200 × 47 × 37.5 mm |
Glass Thickness (mm) | 8 or 10 |
Load Capacity (kg) | 35 (Maximum) |
Load Capacity (lbs) | 77 (Maximum) |
Max. Shelf Depth (inch) | 7-7/8 To 17-23/32 |
Max. Shelf Depth (mm) | 105 To 450 |
Max. Shelf Width (inch) | 47-1/4 for 8 mm Thick Glass; 59-3/64 for 10 mm Thick Glass |
Max. Shelf Width (mm) | 1200 for 8 mm Thick Glass; 1500 for 10 mm Thick Glass |
Overall System Height (inch) | 103 |
Overall System Height (mm) | 2616 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
200 mm | 47 mm | 37.5 mm |
Components
Component | Material | Finish |