ITEM NO. | BTW-300 |
Weight | 310 g |
Dimensions | 238.5 × 20 × 301 mm |
Holes | 6 |
Load Capacity (kg) | 35 |
Load Capacity (lbs) | 77 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
238.5 mm | 20 mm | 301 mm | 310 g |
Components
Component | Material | Finish |