HP-660S

6" Hasp (Screw-On Type) - HP-660S

Product Specifications
Material
316 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
302
Length or Depth of Item when closed (mm)
34.9
Length or Depth of Item when closed (in)
1.375
Height of Item (mm)
50.8
Height of Item (in)
2.0625
Width of Item (mm)
152.4
Width of Item (in)
6.0625
Installation Type
Screw-On
Locking Eye
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.2x19.5, 4.5x19
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

316 Stainless Steel Hasp (Weld-On Type) - HP-660

$33.30
4-1/2" Hasp (Screw-On Type) - HP-645S

$35.30
3-1/2" Hasp (Screw-On Type) - HP-635S

$30.20