Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
6
Length or Depth of Item when closed (mm)
44.2
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg)
5
Load Capacity (lbs)
11
For Drywall
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
SVHC2Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files