Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
70
Length or Depth of Item when open (mm)
37.5
Length or Depth of Item when open (in)
1.5
Height of Item (mm)
22
Height of Item (in)
0.875
Width of Item (mm)
160
Width of Item (in)
6.3125
CC Length (mm)
140
CC Length (in)
5.5
Handle Depth (mm)
37.5
Handle Depth (in)
1.5
Bar Diameter (mm)
14.5
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N