ITEM NO. | LB-350 |
Dimensions | 409.5 × 32.6 × 58 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
409.5 mm | 32.6 mm | 58 mm |
Components
Component | Material | Finish |
Arm | 304 Stainless Steel | Satin |
Housing Bracket | 304 Stainless Steel | Satin |
Arm Bracket | 304 Stainless Steel | Satin |