4H-40TT

STAINLESS STEEL HOOK - 4H-40TT

Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
47
Height of Item (in)
1.875
Width of Item (mm)
40
Width of Item (in)
1.625
Load Capacity (kg)
30.6363636363636
Load Capacity (lbs)
67.4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 16
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HOOK - 4H-65M

$29.70
STAINLESS STEEL HOOK - 4H-55TT

$25.00
STAINLESS STEEL HOOK - 4H-65TT

$29.70
STAINLESS STEEL HOOK - 4H-40M

$20.00
STAINLESS STEEL HOOK - 4H-55M

$25.00