5H-60TT

STAINLESS STEEL HOOK - 5H-60TT

Product Description
  • Utility hook with unique design
  • Available with Mirror (M) or Two-tone Mirror and Satin combination finish (TT)
  • Versitle design also enables use as a coat hanger or cabinet pull
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
133
Length or Depth of Item when closed (mm)
47.7
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
72.7
Height of Item (in)
2.875
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
30.6
Load Capacity (lbs)
67
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5.1 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 224 10/25/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HOOK - 5H-60M

$37.00
STAINLESS STEEL HOOK - 5H-45M

$29.00
STAINLESS STEEL HOOK - 5H-85TT

$56.00
STAINLESS STEEL HOOK - 5H-85M

$56.00
STAINLESS STEEL HOOK - 5H-45TT

$29.00