ITEM NO. | KB-50/S |
Weight | 26 g |
Dimensions | 50 × 10 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 10 X 5 |
Bar Shape | Rectangle |
CC Length (Inch) | 1-25/32 |
CC Length (mm) | 45 |
Internal Height (inch) | 17 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 10 mm | 22 mm | 26 g |
Components
Component | Material | Finish |