ITEM NO. | KB-30/M |
Weight | 18 g |
Dimensions | 30 × 10 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 10 X 5 |
Bar Shape | Rectangle |
CC Length (Inch) | 63/64 |
CC Length (mm) | 25 |
Internal Height (inch) | 18 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
30 mm | 10 mm | 23 mm | 18 g |
Components
Component | Material | Finish |