ECH-100/S

Stainless Steel Handle - ECH-100/S

MSRP:
$39.10 USD
(No reviews yet) Write a Review
ECH-100/S

Stainless Steel Handle - ECH-100/S

MSRP:
$39.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    303 Stainless Steel
    Finish
    Satin
    Weight of Item (g)
    135
    Length or Depth of Item when open (mm)
    40
    Length or Depth of Item when open (in)
    1.625
    Height of Item (mm)
    14
    Height of Item (in)
    0.5625
    Width of Item (mm)
    108
    Width of Item (in)
    4.3125
    CC Length (mm)
    100
    CC Length (in)
    3.9375
    Handle Depth (mm)
    40
    Handle Depth (in)
    1.5625
    Bar Diameter (mm)
    14
    Bar Diameter (in)
    0.5625
    Back-to-Back Option
    N
    Bar Shape
    Oval
    All-Stainless Steel
    Y
    Are Fasteners Included
    Y
    Are Fasteners Required
    Y
    Fasteners Size
    M5 X 28
    Fasteners Type
    Screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Is Accessory
    N
    Downloadable Files

    Related Products

    Stainless Steel Handle  - ECH-100/M

    $39.10
    Stainless Steel Handle  - ECH-125/S

    $42.60
    Stainless Steel Handle  - ECH-200/M

    $81.40
    Stainless Steel Handle  - ECH-300/M

    $89.50