EC-100/S

STAINLESS STEEL HANDLE - EC-100/S

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
102
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
100
Width of Item (in)
3.9375
CC Length (mm)
92
CC Length (in)
3.625
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
14 X 8
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - EC-180/S

$42.00
STAINLESS STEEL HANDLE - EC-150/S

$34.50
STAINLESS STEEL HANDLE - EC-120/S

$30.00
STAINLESS STEEL HANDLE - EC-100/M

$24.00
STAINLESS STEEL HANDLE - ECH-100/S

$34.00