SV-80/M

S/S BRACKET - SV-80/M

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
162
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
52
Width of Item (in)
2.0625
Load Capacity (kg)
14
Load Capacity (lbs)
31
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products