ITEM NO. | SRT-G2-300 |
Weight | 0.6 g |
Dimensions | 24 × 15 × 5.4 mm |
Dampening Direction | Two Way |
Damper Torque (gf-cm) | 30 |
Damper Torque (oz-in) | 0.42 |
Holes | 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
24 mm | 15 mm | 5.4 mm | 0.6 g |
Components
Component | Material | Finish |
Body | Polycarbonate | |
Shaft | Polyacetal |