ITEM NO. | STBRC |
Weight | 18 g |
Dimensions | 47 × 15 × 15 mm |
Includes Strike Plate | yes |
Pull Out Force (kg) | 2.7 |
Pull Out Force (lbs) | 6 |
Push In Force (kg) | 1 |
Push In Force (lbs) | 2.2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
47 mm | 15 mm | 15 mm | 18 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Plain |
Strike | 304 Stainless Steel | Plain |
Spring | 304 Stainless Steel | Plain |
Rivet | 430 Stainless Steel | Plain |
Roller | Polyethylene | White |