ITEM NO. | HH-DN-29WB |
Weight | 50 g |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 29 mm | 15.5 mm | 50 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | White Bronze |
Can be used on sheet metal when used with HH-DN-BKT bracket.
The inside of the pull is painted in black which enhances the visibility of the pull and accentuates the beautiful border between the black color and white bronze finish.
ITEM NO. | HH-DN-29WB |
Weight | 50 g |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
55 mm | 29 mm | 15.5 mm | 50 g |
Component | Material | Finish |
Body | Zinc Alloy | White Bronze |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)