Product Description
- Easy push-in installation. No screws are needed.
- Subtle clean look.
- Processed wood surface cannot be seen through the hole.
- Has ramped wedges inside to reduce the gap and prevent doors from rattling.
- Can be used with GS-GL5 and 131GL locks.
- If the installation is loose, please use adhesive bond to fix the plate.
- Thickness of the lock plate should be less than 1/8" (3 mm).
Product Specifications
Material
ABS Plastic
Finish
White
Weight of Item (g)
1.4
Length or Depth of Item when closed (mm)
11.6
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
11
Height of Item (in)
0.4375
Width of Item (mm)
43.6
Width of Item (in)
1.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files