ZL-2501-56RECESSED

Specs
ITEM NO.ZL-2501-56
Weight 93 g
Dimensions 56 × 17.2 × 56 mm
Back-to-Back Option

No

Design Feature

Recessed Pull

Handle Depth (mm)

17.2

Min. Panel Thickness (mm)

15

Overall Length (mm) Width (mm) Height (mm) Weight (g)
56 mm 17.2 mm 56 mm 93 g

Components

Component Material Finish
Pull 316 Stainless Steel Zwei L
Mounting Bracket 316 Stainless Steel Plain
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads