ITEM NO. | ZL-2501-125 |
Weight | 610 g |
Dimensions | 125 × 21 × 125 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 21 |
Min. Panel Thickness (mm) | 17 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
125 mm | 21 mm | 125 mm | 610 g |
Components
Component | Material | Finish |
Pull | 316 Stainless Steel | Zwei L |
Mounting Bracket | 316 Stainless Steel | Plain |